By-Pass Oil Nozzles
Hago Oil Nozzles

Danfoss Hago presents a complete program of stainless steel simplex oil nozzles available in capacities from 0.30 to 35.00 USgal/h in a variety of oil spray cone patterns and spray angles.

Every nozzle produced by Danfoss Hago is quality tested. A 100 percent electronic test and visual test insure correct nozzle function and spray pattern uniformity.

For special nozzles or nozzles for other applications please contact customer service.

Customer Service

                /This series distributes the atomized oil particles evenly toward the outside of the the spray cone. These nozzles are particularly well suited for low firing rates and burners with hollow air pattern. Normally used in wider spray angles.
This series distributes the atomized oil particles evenly toward the outside of the the spray cone. These nozzles are particularly well suited for low firing rates and burners with hollow air pattern. Normally used in wider spray angles.
H - Hollow Cone - Red Caps
                /This type "EH" is an extension of our hollow cone series. Available from 4.00 GPH through 30.00 GPH. It is specified in many commercial applications.
This type "EH" is an extension of our hollow cone series. Available from 4.00 GPH through 30.00 GPH. It is specified in many commercial applications.
EH - Extra Hollow Cone - Red Caps
                /Most suitable for general applications where exact air pattern or spray pattern requirements can't be established. Droplet distribution is relatively even across spray cone in smaller flow rates, but becomes more hollow as flow rates increase.
Most suitable for general applications where exact air pattern or spray pattern requirements can't be established. Droplet distribution is relatively even across spray cone in smaller flow rates, but becomes more hollow as flow rates increase.
S-S - Semi Solid Cone - Blue Caps
                /Designed to give optimum combustion efficiency on high static pressure flame retention burners which specifically a "B" pattern. As compared to our "ES" pattern, somewhat more fuel is concentrated towards the center of the spray.
Designed to give optimum combustion efficiency on high static pressure flame retention burners which specifically a "B" pattern. As compared to our "ES" pattern, somewhat more fuel is concentrated towards the center of the spray.
B - Solid Cone - Black Caps
                /Our original solid cone series for low flow rates. Available for applications specifying a solid "ES" pattern.
Our original solid cone series for low flow rates. Available for applications specifying a solid "ES" pattern.
ES - Solid Cone - Green Caps
                /The "P" type is an extension of our "B" and "ES" series for firing rates of 2.00 GPH and above. It produces a solid cone pattern in the low rates and becomes more hollow as the flow rate increases. Specially designed with a pocketed disc to reduce combustion noises and pulsation.
The "P" type is an extension of our "B" and "ES" series for firing rates of 2.00 GPH and above. It produces a solid cone pattern in the low rates and becomes more hollow as the flow rate increases. Specially designed with a pocketed disc to reduce combustion noises and pulsation.
P - Solid Cone - Green Caps
                /For installations where the use of a defined hollow or solid nozzle does not provide the combustion result desired.
For installations where the use of a defined hollow or solid nozzle does not provide the combustion result desired.
W - Universal Nozzle - Orange Caps
Danfoss Hago Inc.

Danfoss Hago Inc.

1120 Globe Avenue
Mountainside, NJ 07092
Phone: 908-232-8687
Toll-free: 800-710-HAGO
Fax: 908-232-7246