Danfoss Oil Pumps

Danfoss Oil Pumps



Danfoss Oil Pumps

Danfoss Oil Pumps

Technical data



CodeNumber 071N1151 
Variant BFPH (RH) 
Application area Domestic/Commercial 
Closing function Hydraulic 
Nozzle/pressure outlet R 
Rotation R 
Comment Rotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump. 
Pipes 1 
Oil type Kerosene/Light oil 
Dumping port No 
Filter type Ring 
1 or 2 stage 1 
Max. speed 3600  min-1
Capacity at definition point 32  l/h
Capacity at definition point 8.6  GPH
Definition point 3450 r.p.m., 100 psi, fuel oil # 2 and 10 inch vacuum 
Max. starting torque 0.8  lbf.in
Ambient temperature Max. 158  °F
Temperature of medium +14 to +158  °F
Hole for heating cartridge No 
Flats/key on the shaft 1 flat 
Shaft 7.9 mm 
Packing type Single pack in multipack 
Weight 1  kg
Remarks This pump has 4 mm longer shaft than EN225. Diameter on BFPH/BFPHS shaft after America standard. 

Accessories



071B0011 Screws and bush
071N0047 Screws, bush and flange
071N0604 10 pcs. steel plug, O-ring
071N1055 Plug set for BFP (200 pcs.)