Danfoss Oil Nozzles
Products
Documentation
News
Contact
Home
Products
Danfoss Oil Nozzles
Sitemap
Oil Nozzles - Quick Selection
Hago Oil Nozzles
Danfoss Oil Nozzles
Danfoss Oil Pumps
Water/Humidification Nozzles
Pest Control Nozzles
Large Capacity Oil Nozzles
By-Pass Oil Nozzles
Siphon Oil Nozzles
Industrial/Commercial Applications
Nozzle Adapters
Hago Accessories
Danfoss Oil Nozzles
Danfoss Oil Nozzles
Technical data
CodeNumber
030H4508
Package Size
10
Capacity
0.5
USgal/h
USgal/h note
7 bar, 3.4 cSt, 820 kg/m³
Spray angle
45
°
Spray pattern
Hollow
LE
No
Shape
Conical
Terms Of Use
Privacy Policy