Our ability to design and produce custom machined products for fuel metering/atomizing or other industrial applications is only limited only by the imagination. We can assist any manufacturer with the design and production of primary or secondary parts or even produce parts for the after-market. Type "AS" Industrial Air Atomizing Nozzles Danfoss Hago's "AS" nozzles are air or steam atomizing nozzles, the primary feature of which is low air consumption in relation to fuel flow while providing optimal atomization. The "AS" series are available in low, medium and high versions.
Type "ASL" Industrial Air Atomizing Nozzles Danfoss Hago's "ASL" nozzles are air or steam atomizing nozzles, the primary feature of which is low air consumption in relation to fuel flow while providing optimal atomization. Turndown ratios of up to 8:1 can be achieved by regulating the fuel to air pressures.
Type "ASLW" Nozzles The "ASLW" has a unique multi-point alternating liquid and air entry system that provides ultra fine atomization using up to 50% less air volume
Type "ASMW" Nozzles The nozzles in the "AS" series all produce excellent atomization with low air consumption in relation to liquid flow.
Type "ASHW" Nozzles This nozzle will produce less than a 5 degree fluctuation in spray angle over the entire operating turn down range.
Type "RFL" Nozzles Our "RFL" Spill Back nozzles are designed to produce variable flow rates using a single nozzle. |