Documentation

Download Literature

 Below you will find the complete line of Danfoss Hago brochures and technical data sheets.

Oil Nozzles Danfoss Hago (leaflet)
 
Oil Nozzles Series (General Datasheet)
 
Oil Pump BFPH (leaflet)
 
A Technicians Guide To Oil Burner Nozzles
A guide to burner maintenance, correct procedures and nozzle selection.
Technical Data Sheets (TDS)
Oil Nozzles AH/AS/AB (datasheet)
 
Oil Pump BFPH (catalogue)
 
Oil Pump BFPH (datasheet)
 
Oil Pump BFPH (instruction)
 
Oil Pump test chart (technical papers)
 
ASW Series - ASHW Nozzle
Atomizes liquid into ultra fine particles with much lower (up to 50% lower) air volume than ordinary air atomizing nozzles.
AS & ASL Industrial Air Atomizing
The Type AS and ASL nozzles are air or steam atomizing nozzles that offer a wide range of flow rates, ranging from as low as 6 GPH to as high as 360 GPH.
ASW Series - ASMW Nozzle
This nozzle produces excellent atomization with low air consumption in relation to liquid flow.
ASW Series - ASMW Nozzle
This nozzle produces excellent atomization with low air consumption in relation to liquid flow.
Dual Filtration Nozzle Technical Specification Sheet
Dual filtration technology provide 30% more filtration than any other competitive nozzle product
Large Capacity Nozzle Technical Specification Sheet
These nozzles are uniquely designed for outstanding combustion in large commercial burners. They have large internal passageways to accommodate high flow rates.
Eco-Valve Anti-Drip Technology
A simple, but highly effective means of solving nozzle after drip and the lowered efficiency and ecological problems that this drip causes.
"BPS" By-Passing Oil Nozzles
These innovative nozzles are designed to produce variable flow rates using a single nozzle.
Industrial Air Atomizing Nozzles
Danfoss Hago's type AS & ASL nozzles offer a wide range of flow rates up to 360 GPH. Turndown ratios can be as high as 8:1 through the regulation of air and fuel line pressures.
Oil Burner Nozzles For Atomizing Water
Although rated and tested on U.S. number 2 light fuel oil, these nozzles are commonly used for water spray applications.
Return Flow (RFL) Nozzle
These nozzles are designed to produce variable liquid flow rates using a single nozzle.
Siphon Nozzle Technical Specification Sheet
Details and CAD drawing of Danfoss Hago's new waste oil siphon nozzle
Type "B" Humidifying Nozzles
These extra fine atomization nozzles operate at relatively low pressures and are exceptional when precision flow rates are called for.
Type "M" & "MW" Mini Nozzles
Where small size and accurate flow rates with fine atomization are essential, Danfoss Hago's mini nozzles will meet the desired application.
Type "W" Universal Nozzle Technical Specification Sheet
Detailes specifications for Danfoss Hago's new "W" Universal nozzle

 
 


Danfoss Hago Inc.

Danfoss Hago Inc.

1120 Globe Avenue
Mountainside, NJ 07092
Phone: 908-232-8687
Toll-free: 800-710-HAGO
Fax: 908-232-7246